Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Solutions for Metalforming
Large Presses
Conveyor system
Roller Feed
Solution
Electronic Transfer
Mechanical Universal Presses
Hydraulic Universal Presses
Pipe / Wire Bending Machines
Wire Drawing Machines
Retrofit
Machine tools
Services
References

Sample solution for roller feed

The modular SIMOTION Motion Control System together with the SINAMICS S120 drive system and the quick-response servo motors form an innovative roller feed solution for the optimum adaptation to the associated operational area based on the SimoRoll application software.

The independence of the SIMOTION platform from the drives to be controlled means this mechatronic solution can also be used for upgrading an existing plant (retrofit).

A Siemens solution provides the following features:

  • Independence for the selection of the hardware platform
    as compact, PC-based or drive-related version
  • Flexibility and modularity in the machine concept
    as single-axis, dual-axis or zigzag roller feed
  • Standardized engineering tool
    for all tasks: commissioning, configuring, programming, diagnosis and project administration.

SIMOTION SimoRoll functionality

You can use the SimoRoll application software to build on existing operational modules and tested know-how - perfectly documented and pretested. Many process-oriented functions are available, such as travel profile modulation, roller ventilation, roller diameter correction, odometer operation, percentage length correction, comprehensive diagnostic functions, etc. For you, this means:

  • Relative positioning (incremental dimension) for the feeding of the material at precise intervals.
  • Input of the feed motion (travel profile modulation) using program blocks.
  • Special positioning algorithms to prevent slippage while achieving positioning optimization and load measurement.
  • Roller ventilation, automatic strip threading and strip end control.
  • Operating mode selection.
  • Roller diameter correction.
  • Specification of the maximum speed and a speed override.
  • Transparency through the provision of comprehensive diagnostic functions and dialog prompting using wizards.
  • Generation of supplementary setpoints depending on the stroke rate and the feed length.
  • Leading axis coupling.
  • Roller correction operation.
  • Fully documented pretested sample project.

Products for the automation of roller feed solutions:

Related topics
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use