Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
Hardware platforms
Software
Runtime-Software
Engineering-Software
Supplementary System Components
Solutions with SIMOTION
CNC SINUMERIK
System cables/Control cabinets
Communication
Safety Integrated
Industry-specific products
Further Topics
Solutions for Metalforming
Machine tools
Services
References
Scalable runtime functionality and simple engineering

Software

SIMOTION-Software

With improved system performance, demands on the ease-of-use also increase: only in this way is it possible to achieve easy handling. Therefore, special emphasis was placed on the ease-of-use for SCOUT, the engineering system for SIMOTION. All tasks are solved to a great extent graphically: configuring, programming, testing and commissioning. In addition, the intelligent operator guidance, a context-sensitive help and automatic consistency check facilitate the work.

With SIMOTION, motion tasks in the varied machines are solved simply and uniformly. To achieve this, a very special multi-layer architecture has been selected for the runtime system. The basic functionality, such as the PLC functionality with a command set according to IEC 61131-3 and a cam controller are already available for all SIMOTION devices. You can expand this basic functionality with technology packages and function libraries.

All about Software
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use