Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
Hardware platforms
SIMOTION D
SIMOTION C
SIMOTION P - PC-based
SIMOTION-Panel fronts
SIMOTION P350
References
Software
Supplementary System Components
Solutions with SIMOTION
CNC SINUMERIK
System cables/Control cabinets
Communication
Safety Integrated
Industry-specific products
Further Topics
Solutions for Metalforming
Machine tools
Services
References
Open for further tasks

SIMOTION P - PC-based

SIMOTION P - PC based

SIMOTION P350 is a PC-based motion control system.Windows XP Professional is used as operating system, with a real-time expansion for SIMOTION - ready for operation without any protracted installation. In this way other PC applications can run at any time in addition to the SIMOTION machine applications:
For example, the SIMOTION engineering system, an HMI system, an operator application, a process data evaluation system, standard PC application, etc..
Several panel versions are available to operate the industrial PC SIMOTION P350. The drives and I/Os are optionally connected via PROFIBUS or PROFINET.

SIMOTION P provides the following benefits:

  • Gain in performance
    through high-performance PC processor architecture
  • Operational reliability even during the most extreme thermal and mechanical conditions
    through the use of components suitable for industrial use
  • Open architecture
    for standard applications based on the Windows operating system

SIMOTION P – Typical areas of application

    Due to its industrial PC-based technology, the P350 is particularly well suited for:
  • Requirements of openness in the PC environment
  • Requirements for control and display on hardware
  • Comprehensive data management, evaluation, and reporting
  • High-level requirements for remote diagnostics and remote operator control
All about SIMOTION P
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use