The 1FS6 motors are permanent-magnet synchronous motors for use in Zone 1 hazardous areas. They are designed in compliance with the EEx de II C T3 degree of protection and certified according to the ATEX guidelines 94/9/EG and also have CSA Approval for Class 1, Zone 1, Temperature Class T3 (CAN / CSA 79-1-95 "Flameproof Enclosure")
1FS6 explosion-protected synchronous motors - for use in Zone 1 hazardous areas
Certified according to ATEX guidelines 94/9/EG
Natural cooled motor with separate terminal boxes for power, encoder system and temperature sensors
1FS6 explosion-protected synchronous motors - overview of the product range
Rated speed*:
1,500 - 6,000 rpm
Rated power*:
1.2 - 12.4 kW
Static torque*:
7.6 - 76 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
1FS6 explosion-protected synchronous motors - typical areas of application
For all industrial sectors and machines in Zone 1 hazardous areas
Production machines (e.g. flexographic printing and platen-printing machines,
bottling lines, lacquering and film coating plants)