Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
CNC SINUMERIK
SINUMERIK 840D
SINUMERIK 840D sl
SINUMERIK 840Di
SINUMERIK 840Di sl
SINUMERIK Safety Integrated
System cables/Control cabinets
Communication
Safety Integrated
Industry-specific products
Further Topics
Solutions for Metalforming
Machine tools
Services
References

SINUMERIK Safety Integrated

SINUMERIK Safety Integrated is a comprehensive safety package for the protection of operators and machines. Thanks to the consistent integration of safety functions into the control and drive technology, this package is particularly efficient and cost-effective. Moreover, your machine can be operated safely and conveniently under all required operating conditions, e.g. in setup or test mode while the protective door is open. The safety functions are certified by the trade association and meet the requirements of Safety Class 3 according to EN 954-1.

Included in the function scope are the following, e.g.:

  • Functions to safely stop drives
  • Functions to safely monitor motion

The type test was carried-out by the Berufsgenossenschaftliche Institut für Arbeitssicherheit (BIA) [Germany regulatory body] and by the TÜV [German Technical Inspectorate].

Product features

  • Functions for operator and machine protection
  • Short response times due to integration into the drive system
  • Suitable for all modes of operation
  • Replaces external electromechanical devices

Functions

The safety functions are available in all modes and can communicate with the process via safety-related input/output signals.

They can be realized for each individual axis and spindle:
  • Safe stopping process
    Safely transfers the drives from motion to standstill as soon as a monitoring function or a sensor (e.g. a light barrier) responds.
  • Safe operation stop (SBH)
    This safety function monitors the drives for standstill. The drives are fully functional in the bearing.
  • Safe standstill (SH)
    Pulse suppression of the drives and safe, electronic interruption of power supply
  • Safely reduced speed (SG)
    Monitoring of configurable speed limits, e.g. upon setup without pressing an enable key.
  • Safe software limit switches (SE)
    Variable traversing range limits
  • Safe software cams (SN)
    Area recognition
  • Safety-relevant input/output signals (SGE/SGA)
    Process interface
  • Safe programmable logic (SPL)
    Direct connection of all safety-relevant signals and their internal logic combination.
  • Safe brake management (SBM)
    Two-channel brake control and cyclic brake test
  • Safety-relevant communication via standard bus
    Connection of distributed I/Os for process and safety signals via PROFIBUS with PROFIsafe
  • Integrated acceptance test
    Partially automated acceptance test for all safety-relevant functions. Convenient operation of the test sequence, automatic configuration of trace functions and automatic generation of the acceptance certificate

Customer benefits

  • High safety:
    Contiguous realization of Class 3 / SIL 2 safety functions (EN 954-1)
  • High flexibility:
    Practice-oriented safety and operating concepts can be realized
  • High cost effectiveness:
    Reduction of hardware and installation costs
  • High availability:
    Electromechanically operated contact mechanisms susceptible to interference are no longer required
All about SINUMERIK Safety Integrated
Safety Integrated at Automation and Drives
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use