Compact motors for high powers with open-circuit cooling
The 1PL6 motors are compact induction motors that have a broad power, speed and option range. They also satisfy high demands on radial eccentricity, resistance to transverse forces and speed setting range. The 1PL6 motors are optimized for operation on production machines.
1PL6 induction motors - the powerful motors for machines with very high power density
Require very little space
Low maintenance costs
High resistance to transverse forces
1PL6 induction motors - overview of the product range
Rated speed*:
400 - 2,900 rpm
Rated power*:
20.5 - 630 kW
Rated torque*:
370 - 3.600 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
1PL6 induction motors - typical areas of application
Production machines (e.g. hoist drives, high bay racking systems, extruders, winding applications, etc.)
Ideal replacement for DC machines during a retrofit