Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Torque motors
Motor spindles
Linear Motors
Linear motors 1FN6
Complete linear axis –profile rail slide LTS
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
Safety Integrated
Industry-specific products
Further Topics
Solutions for Metalforming
Machine tools
Services
References

Linear motors 1FN6

The electrical gear rack

With the 1FN6 series, Siemens offers a non-ventilated synchronous linear motor that stands out due to its magnet-free secondary section. This enables highly dynamic applications with long traverse distances to be implemented cost-effectively. Furthermore, the magnet-free secondary section ensures that the highly dynamic linear motor can be used in environmental conditions in which the usage of magnetic secondary parts is not normally desired.
As the shape of the secondary section resembles a gear rack and can potentially be used in place of a classic gear rack solution, the term "Electrical gear rack" has been coined for the 1FN6 linear motor.

1FN6 linear motors - highlights

  • High force density and energy-efficiency
  • High level of dynamics and precision as well as great controllability
  • Low thermal expansion and high degree of robustness
    due to large air gap

1FN6 linear motors - technical overview

Maximum force Fmax *: 900...8080N
Maximum speed at FN *: 170...540m/min
Overload capability *: 3,8 x FN
* Depending on the version and type
DiDetailed technical data can be found on the right-hand side under All about... --> Technical Information --> Technical overview

1FN6 linear motors - typical application areas

Due to the magnet-free secondary section track, the 1FN6 is ideal for highly dynamic applications with long traverse paths or for applications in which the use of magnetic secondary sections is undesirable.

  • Linked systems, installation and transfer lines
  • Operation portals and robotics applications with long traverse paths
  • Water jet and laser cutting machines with long horizontal traverse axes

All about 1FN Linear Motors
SPS/IPC/DRIVES 2008
SPS Motion Control Solutions at SPS/IPC/DRIVES 2008
Motion Control Motors
Motion Control Motors
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use