Sample solution for feeder systems
With SIMOTION you can make production procedures flexible while reducing auxiliary production times. This is only possible with highly dynamic movement control, whose smooth and material-friendly movements also allow longer maintenance intervals.
A feeder system solution from Siemens provides you with:
-
Cost-optimized solution
through optimally adjusting power and the number of axes
-
End-to-end communication
between all components with Totally Integrated Automation
-
Open application solution
through ready-to-use technological functions
The SIMOTION automation solution comprises
SIMOTION offers smooth amalgamation of run-time (logic), motion and technology functions. We provide feeder functions ready-to-use in SIMOTION and operating screens ready-to-use in ProTool/Pro or WinCC flexible, allowing engineering costs to be kept to minimum.
This offers you:
- Speed-optimized movements in accordance with standardized laws of motion (VDI 2143).
- Processing via higher order polynomials and therefore improved shock and jolt behavior.
- Master value link, calculation of a complex path motion.
- Operating modes: Automatic, single step, continuous operation.
- HMI for parameterizing the path via the "Teach-in function".
- User interface for integrating customized transformations.
- Cartesian 2 or 3 axis portal.
- Safety integrated, e.g. safely limited speed (SLS) during machine setup
Central products for automating feeder systems