The built-in torque motor for applications with very high torques and high precision
Built-in torque motors are liquid-cooled, multi-pole permanent-magnet AC synchronous motors. The motors are supplied as built-in components. In addition a bearing and an encoder system are required for a complete drive unit.
1FW6 built-in torque motors for:
High dynamic response
High repeatability
No mechanical transmission elements such as couplings or gearboxes required
1FW6 built-in torque motors - overview of the product range:
Rated speed*:
40 - 650 rpm
Rated torque*:
109 - 5,760 Nm
Maximum torque*:
179 - 10,900 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
1FW6 built-in torque motors - typical areas of application