|
GOSS International PROFINET - superior print quality with reduced maculationCommercial printing press In the new concept which has been recently developed for GOSS Sunday machines, 3 to 15 SIMOTION D435/D445 and SINAMICS S120 devices are used depending on the machine size. Up to 50 SINAMICS S120 ranging from 5 to 100 KW as well as 1PH/1FK motors are used as drives. So far, these machines have been equipped with MASTERDRIVES MC.
GOSS has already installed the first 4 SIMOTION machines at end customers that successfully use them for manufacturing applications. They have successfully migrated to SIMOTION. Due to this great success, they plan to migrate further GOSS machines to SIMOTION.
|
Tutti i riferimenti - Motion Control via PROFINET
|
|