Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
Motors
Servo and main spindle motors
Synchronous motors
Servomotors 1FK7
Servomotors 1FT6
Servomotors 1FT7
1PH8 Servomotors (synchronous)
Servomotors 1FS6
Servomotors 1FU
Asynchronous motors
Built-in motors
Motor spindles
Direct drives
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

Servomotors 1FT6

Universal motor for medium power precise applications with natural cooling, forced ventilation and water cooling

The 1FT6 motors are permanent-magnet synchronous motors that have a very small torque ripple and an almost constant torque characteristic. The motors are available in a wide range of powers.

1FT6 synchronous motors - for all high-performance motion control applications

  • Triple overload
    (with natural cooling) over a large speed range
  • Very high surface quality on the workpiece
    through high radial eccentricity and low torque ripple
  • High degree of protection
    (up to IP68)

1FT6 synchronous motors - overview of the product range

Rated speed*: 1,500 - 6,000 rpm
Rated power*: 0.2 - 118 kW
Static torque*: 0.4 - 700 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FT6 synchronous motors - typical areas of application

  • High-performance machine tools (e.g. fine milling, for very high turning and grinding quality)
  • Production machines with high demands on dynamic response, precision and flexibility (e.g. injection molding machines, printing machines, packaging machines)

Further Information

1FT6 synchronous motors as geared motors
All about Servomotor 1FT6
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use