Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Servo­motors 1PH4
Servo­motors 1PH7
Servo­motors 1PL6
Hollow-shaft motors 1PM4
Hollow-shaft motors 1PM6
Built-in synchronous motors 1FE1
Synchronous Servomotors
Torque motors
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Services
References
Partner

Built-in synchronous motors 1FE1

Built-in synchronous motor for very high speeds

1FE

The 1FE1 motors are built-in synchronous motors for high-performance motor spindles. Rotor and stator are ready for installation and have a cooling jacket for liquid cooling. The motors are suitable for the highest demands on machining quality, accuracy and smooth running. The spindle drive can be delivered in a high-torque or high-speed version.


1FE1 built-in synchronous motors - the motors for high speeds

  • Compact construction through the elimination of mechanical components
  • Short ramp-up and braking times
  • High degree of shaft stiffness through large inner rotor hole

1FE1 built-in synchronous motors - overview of the product range

Max. speed*: Up to 40,000 rpm
Rated power*: 4 - 104 kW
Rated torque*: 4.5 - 820 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FE1 built-in synchronous motors - typical areas of application

Main spindle drive for machine tools with applications for short ramp-up times and high speeds, e.g. lathes, grinding and milling machines.
All about Built-in synchronous motors 1FE1
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use