Open for further tasks
SIMOTION P - PC-based
SIMOTION P350 is a PC-based motion control system.Windows XP Professional is used as operating system, with a real-time expansion for SIMOTION - ready for operation without any protracted installation. In this way other PC applications can run at any time in addition to the SIMOTION machine applications:
For example, the SIMOTION engineering system, an operator control application, a process data evaluation, standard PC application etc.
Several panel variants are available for the operation of the industrial PC with various screen sizes (12", 15") and operation optionally via keyboard and mouse or touch screen. The drives and I/Os are connected via two PROFIBUS interfaces.
SIMOTION P provides the following benefits:
- Gain in performance
through high-performance PC processor architecture
- Operational reliability even during the most extreme thermal and mechanical conditions
through the use of components suitable for industrial use
- Open architecture
for standard applications based on the Windows operating system
Further information on the subject
Typical applications may support you in making your decisions
Because of its industrial PC-based technology, the P350 is especially recommended for:
- Demand for open architecture of the PC world
- Demand for control and visualization on one hardware
- Comprehensive data storage, evaluation and logging
- High demands on remote diagnostics and remote control
|