PFAD Plus - the configuration program for three-phase drives with SIMOVERT MASTERDRIVES
The PFAD Plus configuration program permits swift selection of a complete drive package - consisting of three-phase motor, frequency converter, and other components such as line reactor, line filter, brake unit, etc. A menu-driven configuration with explanation of the inputs through an extensive help system makes handling easy and provides optimum results. Displaying various curves such as the motor limit curve together with the necessary motor torque values simplifies optimization and shows the reserves. Once a drive has been configured, the system perturbations can also be calculated. The beginner can call various typical configurations including the associated task definitions. Of course, PFAD Plus provides a comprehensive documentation that contains all input values, calculation results, curves, and a parts and ordering list. PFAD Plus is now available as Version V2.80 with an enhanced functionality.
Further Information
Additional information (drive design, system perturbation calculation, ...) can be found here.