Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Distributed Drive Technology
SIMODRIVE POSMO
SIMODRIVE POSMO A
SIMODRIVE POSMO CD/CA
SIMODRIVE POSMO SI
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Services
References
Partner

SIMODRIVE POSMO CD/CA

The distributed drive for installation directly at the motor

Brief description 03/2000

SIMODRIVE POSMO CD/CA - The distributed drive for installation directly at the motor

In automation technology, distributed configurations have made assembly and service considerably more effective. Now, with SIMODRIVE ® POSMO CD/ CA, control and drive tasks can be solved directly on-site as separate modular function units.

SIMODRIVE POSMO CD/CA is a distributed drive connected to PROFIBUS-DP as a direct node.

Key features:

  • Complete function unit with IP 65 degree of protection, suitable for installation directly at motor
  • Motion control sequences can be stored in programs directly in the device
  • Communication via PROFIBUS-DP, power supply via power bus.

SIMODRIVE POSMO CD/CA sets new standards in automation technology as a result of its fully distributed concept.

Typical applications include:

  • High-performance servo applications in packaging, textile and wood machines
  • Feed axes on machine tools

Exploit the full potential of distributed systems by shifting your drive technology from the switching cabinet to the machines. Benefits to the user include better machine infrastructure and a reduction in system costs.

The high degree of protection allows this servo drive system to be installed anywhere near the motor. SIMODRIVE POSMO CD/CA excels in the field of mechanical engineering, in particular for use in the packaging, wood, glass, printing, plastics and machine tool sector.

Further information on the subject
Compact design
SIMODRIVE POSMO CD/CA with its integrated power module, control module, positioning control and program memory saves time and money during installation and start-up.
Function scope
Projecting data
Technical Data
All about SIMODRIVE POSMO CD/CA
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use