Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SIMOVERT MASTERDRIVES
Motion Control
Vector Control
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner
High power density in the smallest space:

SIMOVERT MASTERDRIVES VC Compact PLUS

Kompakt PLUS MASTERDRIVES Vector Control, with their extremely compact design, are a perfect fit in every situation. They have the ideal dimensions - for example, for the 0.75 kW Compact PLUS these are 45 mm wide, 260 mm deep and 300 mm high. This makes them suitable for 300-mm-deep cabinets.

An especially attractive feature:
drive converter and two inverters in one, making multiple axis systems even more compact. You can connect two inverters to an autonomous drive converter unit of the Compact PLUS design - fully functional without a rectifier unit. And here’s a piece of genius: DC link busbars ensure fastest possible installation. Higher rating rectifier modules are available for more complex multiple-axis systems.

All about SIMOVERT MASTERDRIVES Vector Control
SIMOVERT MASTERDRIVES Compact PLUS
Compact PLUS Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use