Tool data circuit from the spindle to the purchasing department
TDI Tool Data Information
Tool data management is one of the most important CNC manufacturing tasks.
Smooth sequences in the fields of tool handling, cost control and saving are required.
The Motion Control Information System Tool Data Information (MCIS TDI) has been designed for this purpose. . It makes these rationalization potentials transparent and provides functions which help users to benefit from the detected savings potential
MCIS TDI provides the necessary connection concepts and functions for a comprehensive overview of the used tools and for a closed tool data circuit in the manufacturing department for:
- Single machines, flexible transfer lines
or for an overall machinery,
- the highly automated SINUMERIK 810D/840D/840Di NC controls
or for SIMATIC S7 based control units,
- the integration of tool setting stations
or tool management systems for the overall factory
Correct tool data always available in time and wherever needed.
The following functions are available:
TDI Overview
Availability of actual tool data in the overall network
TDI Toolhandling
User-guided loading and unloading with TO data acceptance from the tool setting station
TDI Planning
Planning of the tool demand based on the current magazine loading
TDI IFC
Interface Client for the connection of external tool management systems
TDI Cell
Concentration of the existing functions on one server and network-wide operation of client-based interfaces for small production areas
TDI Plant
Concentration of the existing functions on one server and network-wide operation of client-based interfaces for large-scale production areas
TDI Ident Connection (SinTDC)
Connection of tool identification systems
TDI Machine
Autonomous, non-interconnectable function kit for tool scheduling and for the interfacing to tool setting stations
TDI Toolplan Generation (Toolsim)
Auxiliary module for the creation of tool schedules based on NC program simulation