Motor spindles
Motor spindle for milling machines
The 2SP1 motor spindles are compact, water-cooled standard motor spindles for use in milling machines and machining centers.
They can be used as an alternative to belt-driven spindles not only for rough cutting, but also for precise finishing.
2SP1 motor spindles - the economic standard solution
-
Compact spindle solution and all inclusive in the headstock
-
Fewer parts than the solution with belt drive thanks
to the integrated motor
-
Integrated sensor system for the indexing and monitoring
of the tool change
2SP1 motor spindles - overview of the product range
| Max. speed*: |
Up to 18,000 rpm |
| Rated power*: |
11.7 - 53.4 kW |
| Rated torque*: |
42 - 170 Nm |
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
|
2SP1 motor spindles - typical areas of application
- Motor spindle for milling machines
Further information

Information on further motor spindles for turning, grinding and milling can be found on the home page of our subsidiary company,
Weiss Spindeltechnologie GmbH.