SIMODRIVE POSMO A
SIMODRIVE POSMO A is an intelligent, distributed positioning motor (75/300 W drives) connected to PROFIBUS-DP. Its consequentially distributed concept is establishing a new level in Drive technology.
Your Profit:
- Central machine control is relieved of positioning tasks
- Units and subsets of machines can be independently started without involving the central control
(Distributed intelligence)
- Configuring/engineering costs of the hardware are reduced
(Interfaces reduced)
- Coupling to the system is simplified
(Standard PROFIBUS DP protocols , Programming using standard tools)
- Productive using shorter equipping times for automatic adjustment of formats and end stops