Deutsch
|
Italiano
Site Map
|
Contact
|
Index
Home
|
Products & Solutions
|
News Center
|
e-commerce
|
Support
[Advanced]
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SIMOVERT MASTERDRIVES
Motion Control
Technical data
Vector Control
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner
SIMOVERT MASTERDRIVES Motion Control
- Technical data-
Motion Control
MASTERDRIVES MC
Number of axes
Any number, modular axis design
General functions
Sensor monitoring
Yes
Cam controller
Distance/distance cams 2 x 2 cams, response time 800 µs
High-speed inputs and outputs
Yes
Positioning functionality
Traversing range
± 1000 m
Traversing speed
0.01 mm/min to 500 m/min
Acceleration
Deceleration
1.0mm/s
2
...99.999mm/s
2
1.0mm/s
2
...99.999mm/s
2
Jerk limitation
1.0mm/s
3
..999.999 m/s
3
No. of program blocks
50
Number of programs
20
Zero offsets
Yes
2 corner rounding tolerances, velocity-independent
No
Acceleration influenceable via G function
Yes
Software limit switch
Yes
Actual value weighting factor
Yes
Tool offsets
Yes
Override for feed and acceleration
Yes
Backlash compensation
Yes
On-the-fly actual value setting/measurement
Yes
External start
Yes
External block change
Yes
External read enable
Yes
Switching functions (M functions)
Yes
Rotary axis
Yes
Teach-In
Yes
Simulation
Yes
Synchronization functionality
Master value sources
- Virtual
- Actual value control
- Setpoint control
Yes
Yes
Yes
Free assignment of master and slave axes (cascading of slave axes)
Yes, via SIMOLINK and parameter interconnection
Electronic gearbox
Yes
Transmission ratio from 1:5 to 32,000:1
Yes
Transmission ratio can be changed during operation
Yes
Table synchronization
Number of tables
up to 4
Number of interpolation points per table
max. 400
Table change on-the-fly
Yes
Coupling/decoupling
Yes
Synchronization via high-speed input (printed marking synchronization)
Yes
Additional functions
Approx. 200 logical and arithmetic functions (AND, OR, NOR, +, -, x, /, compare) in addition to controller blocks, with free interconnection of blocks
Position decoding
Using any encoder which can be connected to MASTERDRIVES MC:
Encoder module SBR1/2:
Resolver with/without pulse encoder simulation 512/1024 pulses)
Encoder module SBM:
Multi-turn encoder (absolute) with SSI or EnDat protocol, high resolution sin/cos encoder
Encoder module SBP:
Pulse encoder with TTL (5 V) or HTL (15 V) level
Drive interface
Via PROFIBUS DP in addition fast communication possible between the drives via SIMOLINK
Keywords for this page:
Show tagcloud
recommend this page
Add to favorites
RSS Feed
All about SIMOVERT MASTERDRIVES Motion-Control
References
Marketing Materials
Standard Applications
Pre sales info
Catalog & online ordering system
Technical Info
Support
Training
Contact & Partner
SIMOVERT MASTERDRIVES Compact PLUS
Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)
Print
©
Siemens AG 2001-2009
-
Corporate Information
-
Privacy Policy
-
Terms of Use