Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
Motors
Servo and main spindle motors
Direct drives
Linear Motors
Linear Motors 1FN3
Linear motors 1FN6
Complete linear axis –profile rail slide LTS
Torque motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

Linear Motors

1FN Linear Motors

Linear motors are highly dynamic and precise motors for linear traversing movements. For this reason, linear motors are preferably used for applications requiring superior productivity and accuracy. Due to their configuration, linear motors are also characterized by superior ruggedness, reduced wear and thus superior maintainability. Siemens offers two different motor types for different application classes.

Features

  • Traversing speed up to 1,200 m/min
  • Superior dynamics
  • Outstanding precision
  • Maximum forces up to 20,700 N
  • Robust, wear-free, low-maintenance
  • Reduction of mechanical transmission elements such as leadscrew, coupling or belt

Linear Motors 1FN3
1FN3 motors are linear drives in compact design featuring superior performance / force density.
Linear motors 1FN6
Complete linear axis –profile rail slide LTS
All about 1FN Linear Motors
Motion Control Motors
Motion Control Motors
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use