Drive ES Graphic
Drive ES Graphic is a graphical configuring tool to connect function modules being executed in the drive. The tool uses the BinectorConnector functionality (BICO technology) of the drive. Convenient operating modes and print functions complete the Drive ES Graphic capabilities. Drive ES Graphic can only be used for the drive families SIMOVERT MASTERDRIVES and SIMOREG DC Master. Using Drive ES Graphic requires a Drive ES Basic and a
CFC from V5.1 being installed.

Functions of Drive ES Graphic:
- Control system flowcharts are files drive-related in SIMATIC CFC format
- Configuring the drive functions in BICO technology with SIMATIC CFC
- Offline functionality
- Testing mode (online functionality) with Change connection, Change value, Activate module
- Readback and feedback documentation for devices
- SIMOVERT MASTERDRIVES MC from Software Version 1.3
- SIMOVERT MASTERDRIVES VC from Software Version 3.2
- SIMOREG DC-MASTER from Software Version 1.6
Benefits for the customers
- Saving approx. 50 -70% in engineering time when using Drive ES Graphic
- Demanding documentation can be set up easily
- Clear control system flowcharts
- Extensive context-sensitive help function available
- Possible readback from the drive
- Online testing mode available for fast optimizing
- Standard plans are available
- Fast and time-saving configuring