Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SINAMICS S110
SINAMICS S120
SIMOVERT MASTERDRIVES
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner
Convenient and Economic Positioning:

SINAMICS S110

The flexible converter for positining tasks comprising extensive safety functions.

In order to perform the highly complex applications in mechanical engineering and plant construction, machine axes must be quickly positioned in a convenient and exact manner. If you wish to get out the positioning task from the higher-level machine controller, the drive must have this function. This is exactly the task of the SINAMICS S110 with its integrated single positionier (EPos). If you wish to use it as a speed axis, you can predefine setpoint values for the S110 via an analog input or fieldbus interface (Profibus, CAN, Profinet (available soon)). Furthermore, it can activate comprehensive integrated safety functions via on-board safety terminals without complex additional circuits. As a modular single-axis drive with servo functionality, it covers the performance range from 120 W (1AC 230V) to 90 kW (3AC 400V). Preferably synchronous servo motors equipped with encoder, but also induction motors with/without encoder can be operated with SINAMICS S110.

SINAMICS S110 - convenient and economic positioning

  • Flexible and economic
    through comprehensive I/O configuration, on-board safety terminals and different interfaces (fieldbuses, analog)
  • Convenient commissioning
    through electronic rating plate in DRIVE CLiQ motors and
    through convenient commissioning using STARTER
  • Convenient connection to higher-level controllers
    through standard communication blocks and
    through Totally Integrated Automation (TIA)

SINAMICS S110 – performance range

Voltage and performance range:* 0,12 - 0,75 kW at 1AC 200...240 V,
0,37 - 90 kW at 3AC 380...480 V
Open-loop control / closed-loop control: Servo control (speed, position)

SINAMICS S110 – typical applications

Handling units, medical technology (e.g. examination tables), feeders and delivery devices, trackers (e.g. solar panels), tool changers, stacking units, automatic assembly machines, laboratory automation

Further Information

Video Sinamics S110 at Hannover MesseSimple and cost-effective positioning - Video from Hannover Messe
All about SINAMICS S110
SINAMICS S110 chassis units in the technical press
"Neuer Einfach-Einachs-Antrieb" in der "Konstruktion" (German only)
Video SINAMICS S110
Video Sinamics S110 at Hannover Messe Simple and cost-effective positioning - Video from Hannover Messe
Print
   

© Siemens AG 2001-2010 - Corporate Information - Privacy Policy - Terms of Use