Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Distributed Drive Technology
SIMODRIVE POSMO
SIMODRIVE POSMO A
SIMODRIVE POSMO CD/CA
SIMODRIVE POSMO SI
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

SIMODRIVE POSMO SI




The distributed servo integrated into the motor

Brief description 03/2000

SIMODRIVE POSMO SI - The distributed servo integrated into the motor

In automation technology, distributed configurations have made assembly and service considerably more effective. Now, with SIMODRIVE ® POSMO SI, control and drive tasks can be solved directly on-site as separate modular function units.

SIMODRIVE POSMO SI is a distributed servo drive system connected to PROFIBUS-DP as a direct node.

Key features:

  • Complete functional unit integrated into the motor
  • Motion control sequences can be stored in programs directly in the device
  • Communication via PROFIBUS-DP, power supply via power bus

SIMODRIVE POSMO SI sets new standards in automation technology as a result of its fully distributed concept.

Typical applications include:

  • Servo axes in manipulators
  • Independent positioning axes in machines
  • Auxiliary axes in machine tools.

Exploit the full potential of distributed systems by shifting your drive technology from the switching cabinet to the machines. Benefits to the user include better machine infrastructure and a reduction in system costs.

This servo drive system forms a fully functional Mechatronic unit. It excels in the field of mechanical engineering, in particular for use in the packaging, wood, glass, printing, plastics and machine tool sectors.

SIMODRIVE POSMO SI

Compact design

SIMODRIVE POSMO SI with its integrated power module, control module, motor, position control and program memory saves time and money during installation and start-up.

Power is supplied via the 600 V DC power module. There is no need for an additional external power supply thanks to the distributed 24 V DC electronic supply in the drive.

Function scope:

  • Positioning functionality with programmable sequence of motion
  • Operation as PROFIBUS-DP standard slave with high-speed cyclical data transfer to the master
  • Interpolating sequence of motion with other nodes through higher-level control system via PROFIBUS-DP
  • Integrated absolute measuring system
  • Quick start-up of all PROFIBUS-DP drives via SimoCom U

Distributed drive technology, structure with SIMODRIVE POSMO SI

Distributed drive technology, structure with SIMODRIVE POSMO SI

Highlights:

  • Switching cabinet space requirements kept to a minimum by positioning the drives directly where they are needed.
  • Quick machine installation as just one complete drive unit
  • Easy, low-cost installation through connection via communication and power bus.
  • Drive-related process signals are directly integrated via 4 terminals, programmable as inputs or outputs.
  • Simple start-up and parameterization of all SIMODRIVE drives with the user-friendly SimoCom U start-up tool.
  • T functionality: The plug-on connecting cover with integrated PROFIBUS-DP addressing switch allows drives or groups of drives to be disconnected without interrupting communications.
  • Einsatz einheitlicher Easy-to-use-Steckertechnik und konfektionierter Leitungen.
  • Use of straightforward standard connectors and pre-fabricated cables.
  • Local diagnostics via LED for fault/ready.
  • Fast diagnostics via PROFIBUS-DP and SimoCom U.

Technical Data

MotorPermanently-magnetized, brushless servomotor
CoolingForced ventilation
Vibration severity grade (acc. IEC 60034-14)Grade N
Degree of protection (acc. to IEC 60034-5)IP 64 (IP 54 ventilator)
Ambient temperature0°C to +40°C (to +55°C with derating)
Position encoder, integratedAbsolute multiturn, traversing range 4096 R, resolution 0.005°
Connectors and cablesPower socket connector, PROFIBUS-DP with M20 screw fitting (copper wire), I/O signals M12 plug-in technology
Rated voltage600 V DC
Rated speed3000 rpm
CommunicationPROFIBUS-DP up to 12 Mbit/s 4 I/O terminals programmable

POSMO SI

With 1FK6 motornRM0
DT = 100 K
I0
DT = 100 K
MRIRPcalc
M0 · nR /9550
WeightDimensions
W x H x L
TyperpmNmANmAkWkgmm
1FK6 060-...30006,04,33,62,81,712,0189 x 126 x 350
1FK6 063-...300011,07,95,44,23,516,0189 x 126 x 400
1FK6 080-...30008,05,86,14,72,517,0218 x 155 x 353
1FK6 083-...300016,010,49,56,95,022,0218 x 155 x 391
1FK6 100-...300018,012,210,87,65,726,0237 x 192 x 376

The following motor options are available:

  • Shaft end:
    • Plain
    • Fitted key
  • Holding brake:
    • With
    • Without
  • Degree of protection:
    • IP 64
    • IP 65 + IP 67 drive-end flange
All about SIMODRIVE POSMO SI
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use