Synchronous motors 1FT7
The new, compact synchronous motors for high-performance applications
The 1FT7 motors are new permanent-magnet synchronous motors with very compact dimensions and an attractive design. Quick and easy installation of the motors is possible because of the proven cross profile.
The 1FT7 motors satisfy the highest demands on the dynamic response, speed setting range including field weakening, radial eccentricity and positioning accuracy. They are equipped with the latest encoder technology and optimized for operation on our completely digital drive and control systems.
1FT7 synchronous motors - for high-performance motion control applications
-
Quadruple overload capability
over a large speed range
-
Very high surface quality on the workpiece
through high radial eccentricity and very low torque ripple
and ripple
-
Easy to service and install
through rotatable connectors, cross profile, electronic type plate
and simple on-site encoder replacement without adjustment
1FT7 synchronous motors - overview of the product range
In the first version, the 1FT7 motors are available as natural cooled motors with shaft heights from 48 to 100.
| Rated speed *: |
1,500 - 6,000 rpm |
| Rated power *: |
0,85 kW - 10,5 kW |
| Static torque *: |
3 - 70 Nm |
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
|
1FT7 synchronous motors - typical areas of application
High-performance motion control and positioning applications in production machines, such as packaging machines, textile machines, foil drawing machines, printing machines as well as in conveyor technology and in handling devices. Feed drives in high-performance machine tools.
Further Information
1FT7 synchronous motors as geared motors