SIMOTION P350
The PC SIMOTION P350 is suitable for industry applications and guarantees operational reliability even under the most unfavorable thermal and mechanical stress.
The PC is supplied ready-to-use including operating system (Windows NT V4.0 or Windows XP), SIMOTION runtime system and PROFIBUS-DP board.
Panel fronts from 12" to 15" can be connected to the P350.
In addition to the standard PC interfaces, the following interfaces are available:
- 2 x clock-synchronized PROFIBUS-DP interfaces
- 1 x MPI/PROFIBUS (not clock-synchronized)
- 1 x Industrial Ethernet