Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Converters
High performance converters SINAMICS S
SINAMICS S110
SINAMICS S120
Dimension drawings
SIMOVERT MASTERDRIVES
SIMODRIVE Converter systems
Motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Industry-specific products
Further Topics
Solutions for branches
Machine tools
Services
References
Partner

SINAMICS S120 – Cooling Concept

The flexible modular drive system for sophisticated applications

SINAMICS S120, Booksize format are available with 3 different cooling types. With the "internal air cooling" version, the power loss is dissipated to the inside of the cabinet through self-cooling and forced cooling. The "external air cooling" version is a version where the SINAMICS S120 heatsink extends outside the cabinet. This allows the power loss to be dissipated to an external cooling circuit. The "Cold-Plate cooling" is the third version. These particular units can be mounted on external heatsinks that, for instance, can be liquid cooled.

Up until now, the SINAMICS S120 Chassis format was only available in the version "internal air cooling". This series of units has now been expanded by a liquid-cooled version. Contrary to the Cold-Plate cooling, in this case, direct liquid cooling is used. This means that the power components are mounted on a heatsink through which cooling liquid flows.

All about SINAMICS S120
 
Banner SINAMICS-Familie
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use