compact, strong, simple,... simply perfect
SINUMERIK 828D
The powerhouse in the compact class
The SINUMERIK 828D a panel-based CNC, for demanding milling and turning machines typical for the jobshop. It combines CNC, PLC, operating and axis control functions into one compact unit, which is designed to fit any operator panel housing in both its horizontal and vertical version.
With its powerful CNC functions the SINUMERIK 828D sets a new benchmark in the compact class CNCs. Thanks to an extensive CNC programming package the SINUMERIK 828D is optimally prepared for all global CNC end-user markets.
Compact
Maximum power within smallest dimensions:
- 10,4" color display
- Full QWERTY CNC-keyboard
- USB, CF-card, Ethernet on panel front
Strong
Most powerful CNC functions:
- 80bit NANOFP-Accuracy
- Technology package SINUMERIK MDynamics with the new function Advanced Surface
- Well structured tool management
- Powerful kinematic transformations
Simple
Easy to program
- ShopMill / ShopTurn - shortest programming time when producing individual parts and small series
- programGUIDE – shortest machining time and maximum degree of flexibility when producing large batch series
- ISO-dialekt – for optimum CNC program compatibility
Easy to setup
- Easy Archive – optimal application update
- Easy Extend – simple extensions of machine components
Simply perfect
- Animated Elements – unique graphical visualisation support for parameter entry
- Integrated Online-help – fast topic related help
- Easy Message – send machine status per textmessage
Press release