Induction motors 1PM6
Compact motor for high speeds with a hollow shaft and liquid cooling
The 1PM6 motors are induction motors with a hollow shaft. They satisfy the highest demands on maximum speed, smooth-running and vibration properties. The motors are prepared for the mounting of a rotary inlet for feeding liquids (cooling lubricants) through the rotating motor shaft for the internal tool cooling.
1PM6 induction motors - the liquid-cooled hollow shaft motors
-
Internal tool cooling
-
Short ramp-up and braking times
-
Optimum space requirement adapted to the machine
(through axial or radial fan arrangement)
1PM6 induction motors - overview of the product range
| Max. speed*: |
Up to 18,000 rpm |
| Rated power*: |
3.7 - 22 kW
|
| Rated torque*: |
24 - 140 Nm
|
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
|
1PM6 induction motors - typical areas of application
Main spindle drive for machine tools (directly coupled) with internal tool cooling or directly driven tools with internal cooling.