If you wish to increase the performance of your machine – simply use
Motion Control via PROFINET
PROFINET meets all requirements arising in automation applications using Industrial Ethernet as the basis to connect devices from the field level through to the management level. PROFINET combines industrial high-performance features and the determinism in communication required for Motion Control applications with the advantages of modern office communciation - and all this on a single bus.
Motion Control via PROFINET allows you to enjoy the following benefits:
Top performance for your machines
regarding the number of axes, volume of data and cycle times
Highly demanding real-time communication
with simultaneous IT communication via a bus
Increased flexibility
due to modular and mechatronic machine concepts