The drive for cranes with slip ring motors
SIMOTRAS HD
The SIMOTRAS HD 3-phase AC controllers are suitable for all commonly-used slip ring motors with actual speed value encoders. Our 3-phase AC controllers are recommended for applications where the proven slip ring motors are still in use, but where improved operational ease and safety are also required when moving loads.
Compact and space-saving, and with electrically isolated inputs and outputs, the controllers can be retrofitted quickly and economically.
The SIMOTRAS HD 3-phase AC controllers can be used in parallel for enhancing the current ratings.
SIMOTRAS HD 3-phase AC controllers -
-
Extremely versatile and easy to operate
thanks to high-performance electronics and
low-cost retrofit options
-
Full communication capability
via PROFIBUS DP
-
Greater dynamic response, safety and travel comfort
and low-stress stopping under tough operational conditions
Further information on the subject
Computing and controllingFunction blocks for drive-related applications, complete range of accessories, economic retrofit, etc. |