Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Application stories
Corrective Maintenance
Preventive Maintenance
Predictive Maintenance
SIRIUS contactors
ET 200S Motorstarter High Feature
IQ-Sense
Partners

Predictive Maintenance
Predicting failures and specifying causes

SIRIUS ® contactors with remaining life time (RLT) function
(*remaining life time)

These contactors switch three-phase a.c. feeders from 55 kW to 250 kW at 400 V. The RLT function measures the wear/erosion on the main contacts, and signals a pending replacement visually and electrically at the right time. RLT helps in planning maintenance measures and makes routine visual checks on the main contacts unnecessary.

Product Website

SIMATIC ET 200S High Feature motor starters

The High Feature motor starters also make it possible to measure and monitor current via the bus thanks to a selective protection concept with electronic overload monitors. This allows current limit values to be stored and monitored on the device. For example, a torn V belt or an overloaded mill is selected prior to being shutdown. The process can thus be brought to a safe state before damage is caused. Even in the event of an overload, a command can be issued for controlled plant shutdown as an alternative to the usual hard shutdown.

Product Website

IQ-Sense, sensors with maintenance functions

Diagnostics information about the sensors such as pollution warning, open-circuit monitoring, and short-circuit monitoring are reported direct to the controller as PROFIBUS standard diagnostics. After replacing a sensor due to a fault, the controller automatically restores all sensor settings. Plant standstills are thus prevented or reduced to a level as yet unequalled.

Product Website
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use