Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Application stories
Corrective Maintenance
SIMATIC system and process diagnostics
System diagnostics with PROFIBUS DP and SIMATIC
SIMOTION SCOUT / TRACE
ServiceLab software for SIMATIC
Remote Control Systems (RCS)
SIMATIC TeleService für S7 / C7
Remote maintenance with the WinCC Web Navigator
Maintenance with the SIMATIC S7 using Internet technology
SIMATIC Mobile Panels
Preventive Maintenance
Predictive Maintenance
Partners

Corrective maintenance
Report, locate, and eliminate faults quickly

Diagnostics

SIMATIC system and process diagnostics

Giving you simple, reliable fault recognition and reporting. Information is made available to operating and maintenance personnel exactly where it is needed – on machine-level HMI devices and with WinCC. Monitoring the status and operation of your plant or machine with SIMATIC STEP7, S7 PDIAG and ProAgent gives plant/machine personnel optimal troubleshooting and debugging support by automatically notifying them of the location and cause of a problem, thus:

increasing plant availability
shortening downtimes.


System diagnostics with PROFIBUS DP and SIMATIC

Our PROFIBUS DP diagnostic products and functions meet the growing demand for maintenance brought about by increasingly decentralized automation concepts.

Diagnostic repeater

In addition to traditional repeater functionality, the Siemens diagnostic repeater provides functions for localizing faults in bus cables, such as open circuits, short circuits, Shortages to the shielding as well as missing terminating resistors.

SIMATIC system diagnostics

PROFIBUS diagnostics are an integral component of the STEP 7 HW-Config diagnostic functions, the CPU diagnostic buffers and the STEP 7 "Report system fault" function.

PROFIBUS diagnostic package

The PROFIBUS diagnostic package consists of a function/data block as well as diagnostic displays for the more popular SIMATIC HMI devices.

Free package download


MOTION SCOUT/TRACE

Simotion makes it possible to implement monitoring functions – such as maximum permissible drive current. The machine or plant operator is notified when the relevant value is exceeded. The SIMOTION SCOUT engineering software supports service and maintenance diagnostics, for example with a more advanced setpoint/actual movement analysis.

Product Website


ServiceLab software for SIMATIC

ServiceLab is a software package for installation on SIMATIC programming devices and other PCs.

With ServiceLab, you can easily access all the data in the SIMATIC S5 / S7 controller's process image for subsequent analysis, visualization and archiving.

ServiceLab is a valuable maintenance tool which makes it possible e.g. to test functional sequences, output test charts even for long-term tests, monitor limit values and so on, thus providing invaluable support even when attempting to locate sporadic problems.


Remote Control Systems (RCS)

RCS@Event as well as RCS Host and RCS Viewer are modules of the Motion Control Information System (MCIS) product family. With the e-mail reporting software RCS@Event for machines with SIMOTION ® and SINUMERIK ® controllers, service or maintenance personnel can respond to alarms and messages around the clock on a global basis. Immediate and direct notification of the responsible personnel automatically by e-mail or SMS reduces response times and therefore downtimes. In the event of a fault, the RCS Host or RCS Viewer software can be used to request and carry out remote diagnostics by e-mail for online fault elimination or damage limitation. If service intervention becomes necessary, it can be planned more selectively.


Remote diagnostics for SINUMERIK

The "remote diagnostics" software for SINUMERIK

reduces machine downtimes thanks to high-speed diagnostics and targeted preparations for maintenance
optimize commissioning times by using a centralized support system
increase profitability by minimizing service and travel costs
benefit from the transfer of know-how from service provider to operating personnel
rationalize use of your own service personnel.

Remote diagnostics are possible over Ethernet networks as well as over the telephone network.

For example, you can perform remote diagnostics over a local area (LAN) or wide area (WAN) network. You can also use the Internet.

Product Website


SIMATIC TeleService für S7 / C7

SIMATIC TeleService makes it possible to service stand-alone controllers or controllers interfaced to MPI or PROFIBUS from a remote central control center.

The connection to the automation system can be established via:

analog telephone network / ISDN or
mobile radio network

All SIMATIC S7 programming tools, as well as SIMATIC ProTool/Pro or WinCC, may e used. The Routing function enables online access to local PROFIBUS-DP and Industrial Ethernet nodes. The system to be serviced requires neither a programming device nor programming tools.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use