Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMATIC Maintenance Station
Industrial PC
Network
Diagnosing switching devices
SITOP select
Distributed I/O
SIRIUS motor starters
Diagnostics for electric drives
Mechanical drive components
SIMATIC A&D DataManagement
Application Stories
Partners

PROFINET

PROFINET, the open and innovative Industrial Ethernet standard, enables integrated company-wide communication. PROFINET is used for direct connection of distributed field devices to Industrial Ethernet and to solve isochronous motion control applications. PROFINET enables distributed automation with the aid of component technology, vertical integration and the solving of fail-safe applications.

Thanks to the acceptance of the PROFIBUS device model, the same diagnostic information is available on the PROFINET. Aside from device diagnostics, it is also possible to read out module-specific and channel-specific data from the devices, making fast, easy fault localization possible.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use