Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIMATIC Maintenance Station
Industrial PC
Network
Diagnosing switching devices
SITOP select
Distributed I/O
SIRIUS motor starters
Diagnostics for electric drives
Mechanical drive components
SIMATIC A&D DataManagement
Application stories
Partners

SIRIUS motor starters

Communication-capable SIRIUS motor starters are available for every customer demand:

For spatially concentrated drives: ET 200S motor starters in IP20 and ET 200pro motor starters in IP65
For distributed drives: ECOFAST motor starters in IP65

The communication-capable SIRIUS motor starters are an integral part of Totally Integrated Automation, and can therefore be easily and quickly integrated and visualized in the automation systems with the usual mechanisms. They also bring important benefits for plant operators regarding maintenance.

Maintenance features of the SIRIUS motor starters
The distributed I/O ET 200pro and ECOFAST motor starters support the most important functions to ensure preventive maintenance, short downtimes and optimum monitoring of plant processes. The ET 200S motor starters can be put to optimum use in small control cabinets for the purpose of decentralization and provide a good deal of maintenance data about cyclic data traffic on the bus systems.

Preventive maintenance:
The ET 200pro and ECOFAST motor starters provide information such as the current phase current and monitoring of the upper and lower current limit values. Additional information such as switching frequency, ON time of the motor starter, operating time of the motor, tripping frequency and last tripping current can be read out over SwitchES. The ET 200S motor starters offer distinctive diagnostics and transmit the currently highest phase current over PROFIBUS's/PROFINET's cyclic data traffic. Additional maintenance information can be read out over the serial device interface.

Short downtimes:
Faults can be easily and quickly diagnosed via bus or LEDs. If the motor starter has to be replaced, the new motor starter is automatically assigned the appropriate parameters. The motor starter can be quickly replaced thanks to plug-in technology for 400V and easy installation.

Optimum monitoring of plant processes:
The parameters can also be individually modified during operation using the DPV1 services, ensuring ideal matching of the parameters to the plant processes.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use