Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]

Maintenance in automation. Efficiency advantage thanks to common system base

In Totally Integrated Automation, one system can be used for automation and maintenance: SIMATIC WinCC as SCADA system or as integrated component of the SIMATIC PCS 7 process control system.

More flexibility. Better overview.

The operator has the overview over the WinCC process visualization system and, if necessary, access to all process-relevant information, and can intervene manually in plant activities when required. Uniform HMI tools make it possible to switch the display from SCADA and Maintenance Station. SCADA and Maintenance Station can run on one shared computer, or on separate computers. It is therefore possible, depending on the complexity of the plant, to keep maintenance-relevant information away from a SCADA Station and to display it in bundled form on another of the maintenance engineer's stations to ensure a better overview.

Advantages

Integration of automation and maintenance
Maintenance Station visualizes maintenance information for all automation technology

Maintenance view can be automatically derived from hardware configuration
Use of the data from the STEP 7 project avoids additional engineering overhead
Data, visualization and operator control for WinCC and Maintenance Station consistent and uniform

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use