|
|
 |
 |
 |
 |
 |
LOGO! – Products and solutions
Simply unique – simply ingenious LOGO!, the intelligent logic module with forward-thinking technology. LOGO! inspires you to be completely flexible. The LOGO! ‘Basic’ and LOGO! ‘Pure’, together with a wide range of expansion modules, cover a broad spectrum of applications and are always capable of future modifications.
LOGO! – logical way to reduce costs
• Replaces many conventional switching devices
• Smaller footprint in switchgear/control cabinet
• Fewer accessories
• Requires fewer items to be stocked
• Lower-maintenance due to solid-state components
LOGO! – reduce implementation time
• Simply snaps onto a 35 mm DIN rail
• Less wiring
• Simple ‘drag-and-drop’ graphical programming interface
• Freely available, pre-tested sample programs can easily be adapted, tested, and transferred without error
• Simple configuration
• Advanced documentation generation and version control
• Automatic daylight savings time adjustment on the LOGO! units that have a Real-Time-Clock
LOGO! – compact and space saving
• 4 modular widths are sufficient to replace a large number of
relays, time switches and contactor relays
• 8 basic and 31 special functions replace many switching devices
• Saves space on accessories and mounting options
LOGO! – universally usable
• Can be used in both industrial and residential applications
• Vibration tolerant
• High electromagnetic compatibility (EMC)
• Worldwide industry-standard certifications
• Suitable for most climatic conditions (SIPLUS versions are available for extreme temperature and harsh chemical environments)
• Radio interference suppression class B |
 |
|
All about LOGO! logic module
|
|