Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
LOGO! New developments
LOGO! Base Modules
Text Display
LOGO! Expansion modules
LOGO! Functions
LOGO! Software
LOGO! Accessories
Complete packages
Application examples
LOGO! - Starter Box

The LOGO! starter kit has been designed especially for the price-conscious beginner. This economical all-in-one package provides a fast and easy introduction to all the advantages and options of this logic module. LOGO! has now been used successfully in industry and trade for years, and offers a much more user-friendly and economical solution than conventional technology for switching and control tasks.


Advantages: configuring control programs couldn't be easier
Directly on the device or a PC with LOGO! Soft Comfort
Connection of functions using drag and drop
Offline simulation and online testing (in both Function Block & Ladder representation)

Professional documentation and version control of the wiring diagrams (with clear and descriptive selective layers such as block and connector names, I/O names and all relevant configuration information), is readily printable.

High functionality
39 integrated functions
Linking of up to 200 function blocks
Display with contrast and backlighting control, 4 lines with 12/16 characters/ line (depending on character set selection), Ticker-Text & Bar Graphs
Text, setpoint values and actual values can all be displayed in a single line and via bar graphs in a complex message text, together with I/O switching status
Parameters can be changed directly in simple ‘text-only’ message texts on the device
Modular expansion up to max. 24 DI/8 AI/16 DO/ 2AO
Communication modules for AS-Interface and instabus EIB, as well as digital modules and analog modules
New PWM and analog arithmetic (including error check) functions compliment the existing, powerful special functions: PI controller, ramp functionality and analog multiplexer
Comprehensive analog value referencing between function blocks allow for even more flexibility and control.


The LOGO! Starter Box contains everything you need to get to know and test run LOGO!

  • LOGO! 12/24RC or LOGO! 230RC
    You can choose between a 12/24 V and a 230 V version. Both can be expanded with a range of optional modules (not included in the starter kit).
  • LOGO! Soft Comfort V6
    The simple software for creating, testing, simulating, changing, archiving and printing out control programs on a PC.
  • LOGO! USB PC-cable
    For the transmission of control programs between a PC and the logic module.
  • LOGO! Manual
    Detailed information on operation and application.
  • NEW!! LOGO! TD News Box Starter Box
    Similar to the Starter Boxes offered above, but with a LOGO! 12/24RCo Pure base module (without LCD display) and including the new LOGO! TD Text Display and interface cable

    The LOGO! TD is easily configured in the message text function blocks for dual or individual operation
    • With the same message text features of I/O switching status, bar graphs, mixed text messages
    • Additionally 4 function key input buttons directly into the program code

Versions Order number Language
Starter Box with LOGO! 12/24RC 6ED1 057-3BA00-0BA5 EN
Starter Box with LOGO! 230RC 6ED1 057-3AA02-0BA0 EN
LOGO! TD News Box 12/24 V 6ED1 057-3BA10-0BA0 EN
Starter Box with LOGO! 12/24RC 6ED1 057-3BA00-0AA5 DE
Starter Box with LOGO! 230RC 6ED1 057-3AA02-0AA0 DE
LOGO! TD News Box 12/24 V 6ED1 057-3BA10-0AA0 DE



Trainer package

With modular expandable devices, enhanced features and functions, easily programmable with LOGO! Soft Comfort! – so much more.

The LOGO! Trainer Package contains everything you need to enter the world of the universal and innovative logic module with your pupils and trainees. LOGO! has already become the examination standard in many schools and training centers and has proven itself a useful training tool.

Make sure your classroom is on course for the future!

Find out more ...


Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
 Related Topics
Web based training
Tools and demo software
Micro Automation Sets