Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
LOGO! New developments
LOGO! Base Modules
Text Display
LOGO! Expansion modules
LOGO! Functions
LOGO! Software
LOGO! Accessories
Complete packages
Application examples

LOGO! Accessories

Move the mouse pointer over the name of the accessory or click to see the accessory in an external window:

Accessories Order number ...
LOGO! TD Text Display (including interface cable) 6ED1 055-4MH00-0BA0
LOGO! USB PC-Cable (including driver on CD) 6ED1 057-1AA01-0BA0
LOGO! Modem Cable 6ED1 057-1CA00-0BA0
LOGO! Memory Card 6ED1 056-1DA00-0BA0
LOGO! Battery Card 6ED1 056-6XA00-0BA0
LOGO! Combo Memory & Battery Card 6ED1 056-7DA00-0BA0
LOGO! Prom 6AG1 057-1AA01-0BA6 Find out more
LOGO! Contact

- Switching voltage 24 6ED1 057-4CA00-0AA0
- Switching voltage 230 6ED1 057-4EA00-0AA0
LOGO! Front panel racks
Find out more
- Installation kit 4 MW 6AG1 057-1AA00-0AA0
- Installation kit 4 MW with pushbuttons 6ED1 057-1AA00-0AA3
- Installation kit 8 MW 6AG1 057-1AA00-0AA1
- Installation kit 8 MW with pushbuttons 6AG1 057-1AA00-0AA2
LOGO! Upmiter
Find out more
- 1,25 A 6AG1053-1AA00-2AA0
- 2,5 A 6AG1203-1AA00-2AA0
- 4 A 6AG1305-1AA00-2AA0
LOGO! Power
Find out more
- 24 V / 1.3 A 6EP1 331-1SH02
- 24 V / 2.5 A 6EP1 332-1SH42
- 24 V / 4 A 6EP1 332-1SH51
- 12 V / 1.9 A 6EP1 321-1SH02
- 12 V / 4.5 A 6EP1 322-1SH02
LOGO! Manual
Find out more
- German 6ED1 050-1AA00-0AE7
- English 6ED1 050-1AA00-0BE7
- French 6ED1 050-1AA00-0CE7
- Italian 6ED1 050-1AA00-0EE7
- Spanish 6ED1 050-1AA00-0DE7
- Chinese 6ED1 050-1AA00-0KE7
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use