Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
LOGO! New developments
LOGO! Base Modules
Text Display
LOGO! Expansion modules
LOGO! Functions
Basic functions
Special functions
LOGO! Software
LOGO! Accessories
Complete packages
Application examples

LOGO! functions
Linking functions instead of wiring -
at the push of a button or a few simple mouse-clicks!

Fast, easy and convenient! With its integrated functions, LOGO! is not only optimally suited for a huge range of standard solutions - it can also accommodate individual customer requirements, such as added convenience and energy savings.

Change, expand and modernize - with LOGO! it couldn't be easier! Just press the button again to link the integrated functions to a new plan. Now "rewiring" couldn't be simpler - with no need for the costly and time-consuming replacement or expansion of hardware.

From circuit diagram to LOGO! control program – so simple! Ever had to create a circuit or wiring diagram? Then you'll have no problems at all with the LOGO! control program The control program displays the individual functions to be used as self-explanatory symbols or ‘Function Blocks’ – hence the term Function Block Diagram (FBD). Simply ‘drag-and-drop’ and then link these ready-to-use functions inside your control program, either directly on the device or using the LOGO!Soft Comfort software.

Example:

After switching off switches S1 and S2, you want the lamp to remain on for a further 2 minutes.

This is the way your circuit diagram looked before And this is your new control program with LOGO!
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use