|
|
 |
 |
 |
 |
 |
LOGO! AM2 - Analog expansion modules
 |
Version |
Order Numbers |
 |
 |
 |
LOGO! AM2 |
6ED1 055-1MA00-0BA0 |
 |
 |
 |
• |
Power supply 12/24 V DC |
 |
 |
|
 |
 |
 |
• |
2 channels |
 |
 |
|
 |
 |
 |
• |
Type optional: either 0..10V or 0/4..20 mA |
 |
 |
Version |
Order Numbers |
 |
 |
 |
LOGO! AM2 PT100 |
6ED1 055-1MD00-0BA0 |
 |
 |
 |
• |
Power supply 12/24 V DC |
 |
 |
|
 |
 |
 |
• |
2 channels |
 |
 |
|
 |
 |
 |
• |
Type PT100 (2 or 3 wire) |
 |
 |
|
 |
 |
 |
• |
Measuring range –50 °C ... +200 °C |
 |
 |
Version |
Order Numbers |
 |
 |
 |
LOGO! AM2 AQ |
6ED1 055-1MM00-0BA0 |
 |
 |
 |
• |
Power supply 24 V DC ONLY |
 |
 |
|
 |
 |
 |
• |
2 analog outputs |
 |
 |
|
 |
 |
 |
• |
Output range 0...10V or 0/4..20 mA on either channel |
 |
|
 |
 |
 |
 |
|
All about LOGO! modular expansion modules
|
|