Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
LOGO! New developments
LOGO! Base Modules
LOGO! Basic
LOGO! Pure
Text Display
LOGO! Expansion modules
LOGO! Functions
LOGO! Software
LOGO! Accessories
Complete packages
Application examples

LOGO! Base Modules

LOGO!
8 digital inputs
- up to 4 can be 0-10 V DC AI on the 12/24 & 24 V DC Base Modules
- up to 4 others can be 5 kHz counters on the 12/24 & 24 V DC versions
4 digital outputs on board (10A Relay or 0.3A Transistor versions)
Display of up to 50 message texts, with actual and setpoint values, as well as direct modification of values on the display in simple text messages (not on LOGO! Pure versions). Complex message texts now support multiple I/O switching status indication in a single message and up to 4 vertical and/or horizontal bar graph displays
Automatic daylight saving adjustment reduces maintenance overheads and the Hours Counter function can be used effectively for maintenance scheduling
Password protection protects your know-how and limits parameter access
39 pre-tested functions are integrated, i.e. no additional devices, such as elapsed-hour meters, are required
Supports linking of 200 function blocks so that a wide range of applications can be implemented
Integrated data latch (status retentivity) ensures total operational security of current values in the event of a power failure
Supports flexible expansion up to 24 DI, 16 DO, 8 AI, 2 AO; i.e. suitable for a wide range of expandable applications for initial investment protection
ZUR LIVE DEMO!
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
 Related Topics
Web based training
Tools and demo software
Micro Automation Sets