Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Solutions for industry
Trams & Light Rail Vehicles
Metros & Subways
Locomotives
Multiple unit trains
Special applications
City buses
Electric drive system
System components
Inverter
Motor/
Generator
Control
Mechanical Integration
Services

Motor / Generator

The ELFA drive motor of the type 1PV513... is a water-cooled four-pole induction motor. Based on its modular housing design the motor is available in different lengths and therefore suitable for different requirements. Due to the modularity it can be fitted to a summation gear box or to an axle solution of ArvinMeritor. Motors are available up to 85 kW rated power. Therefore all requirements regarding torque and power can easily be fulfilled for the different bus sizes. The housing is a modular design same components are used for most parts. The housing is cut out of an extruded aluminum profile according to the required length. This results in low production costs for the different motors while guaranteeing high quality at the same time. Based on the induction motor design an auxiliary motor with two shaft ends is available too.

Data sheets

en Motor 67 kW 1PV5135-4WS28

0,1 MB; 23.05.2005

en Motor 85 kW 1PV5138-4WS24

0,1 MB; 23.05.2005

en Motor 20 kW 1PV5131-4WS52

0,1 MB; 23.05.2005

The ELFA generators with a rated power of up to 150 kW of the type 1FV513... are water-cooled six-pole permanent magnet synchronous machines that are connected with a coupling or a step up gear box to the internal combustion engine. The design of the housing is identical to that of the drive motors. The ELFA generator provides a high power density of approx. 1.4 kW / kg and can be operated by means of the DUO inverters in both torque directions. This is used for the automatic start-stop function of the internal combustion engine in hybrid vehicles.

Data sheets

en Generator 90 kW 1FV5135-6WS36

0,1 MB; 14.06.2005

en Generator 150 kW 1FV5139-6WS28

0,1 MB; 23.05.2005

Windings with a different number of turns are possible and can be optimized according to the system configuration in order to improve the performance even further. Different shaft end designs ease the mechanical adaptation.

Print
   

© Siemens AG 2001-2010 - Corporate Information - Privacy Policy - Terms of Use