The commissioning tool STARTER
Speeds-up commissioning
STARTER is the standard commissioning tool for the entire SINAMICS drives family. Thanks to the simple, menuprompted operator interface, the commissioning engineer can quickly commission even complex systems in a short time without requiring any special system knowhow. Functions can be checked and parameters optimized using integrated test routines. Trace functions graphically represent signal characteristics and make it easy to optimize and troubleshoot drives. Parameterization is also a lot simpler as data from electronic rating plates can be easily imported. This means that the operator no longer has to transfer each individual parameter - an otherwise tedious and time-consuming procedure.

Further information of STARTER