Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products and systems
ROBICON Perfect Harmony
SINAMICS GM150
SINAMICS SM150
SINAMICS GL150
SIMOVERT S
Solutions for industry
Services
Success stories

SINAMICS GM150 - This is your drive!

Reliability for every industry

Oil and gas, water/wastewater, power generation, mining, cement, marine, metals - a SINAMICS GM150 drive performs unaffected by environmental effects such as dust, corrosion and vibration. The control is insensitive to voltage fluctuations and electromagnetic disturbances, further increasing the overall reliability.

All of this is complemented by the standardized technology of the SINAMICS family.
Siemens is the first supplier on the market to already use reliable HV-IGBT power modules in the second generation! In doing so, one of the most important innovations is the global introduction of 6.5 kV IGBT semiconductor modules, increasing the converter output voltage up to the 6 kV to 7.2 kV range
 

SINAMICS GM150
Planning and commissioning the easy way

With no effort at all: Mechanical integration into the plant

  • Front access allows wall-mounting of drive cabinets
  • Simple and safe transport thanks to the integrated base frame
  • Either air- or water-cooled
  • Compact design makes it easier to integrate into existing plants
  • Space-saving cabinet design reduces the costs of the electrical room
  • Transformer location can be freely selected: oil-filled transformer for outdoor installation or dry-type for indoor installation

Individual and fast: Electrical integration into the plant

An extensive range of electrical options allows the drive to be flexibly adapted to specific requirements:

  • Top or bottom cable entry
  • All connections from the front
    Without filter as standard for new systems equipped with Siemens converter motors
  • The best prerequisites for operation with motors that are designed for direct online operation, using a real sinus-wave filter
  • Line-friendly using a 12-pulse diode rectifier - or alternatively a 24-pulse diode rectifier
  • SINAMICS GM150 (IGBT) fulfills the requirements of Underwriter's Laboratories for the UL test mark. This significantly simplifies worldwide use, especially for OEMs and plant integrators.

2 / 2  
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use