Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products and systems
ROBICON Perfect Harmony
SINAMICS GM150
SINAMICS SM150
SINAMICS GL150
SIMOVERT S
Solutions for industry
Services
Success stories
www.siemens.com/sinamics-gm150

SINAMICS GM150
The universal drive solution for single drives in the medium voltage

Simply straightforward – from the very start

Our SINAMICS GM150 variable speed drive brings simplicity into the medium-voltage environment. This starts with standardized engineering using the SIZER engineering tool followed by the uncomplicated integration into the plant or system. This is continued with fast and user-friendly commissioning using STARTER and easy operator control.

And in operation, SINAMICS GM150 distinguishes itself thanks to its ruggedness and servicefriendliness.
SINAMICS GM150 is designed as a universal and simple drive converter for single-motor applications with variable and constant torque characteristic but without regenerative feedback.
SINAMICS GM150 (IGBT) can be optimally combined with converter motors from Siemens. In this case sine-wave filters are not required, resulting in a very competitive, compact and efficient drive solution.
With the optional sine-wave filter the converter offers the best prerequisites for operation of standard motors and is thus optimally suited for retrofit of fixed-speed drives to variable-speed drives in existing installations. The SINAMICS GM150 (IGBT) drive converters offer an economical drive solution, which can be adapted to specific customer needs with a wide range of optionally available components and accessories.

 

SINAMICS GM150 - Customer benefits

  • Easy plant integration due to the compact design and highly flexible configuration
  • Simple operator control with the user-friendly operator panel
  • Smooth and reliable operation due to the integrated maintenance functions: the converter signals automatically and well in advance when maintenance is required and/or components need to be exchanged
  • High ruggedness and reliability thanks to the use of HV-IGBT technology and fuseless design, combined with intelligent response to external disturbances
  • Hassle-free integration into higher-level automation systems due to PROFIBUS interface supplied as standard and analog and digital interfaces
  • High degree of service-friendliness due to the innovative power section design with plug-in Powercards and excellent accessibility of all components

SINAMICS GM150 - Technical data overview

  • Power section with HV-IGBT technology for power ratings up to 10 MVA. SINAMICS GM150 (IGBT) is the successor of SIMOVERT MV.
  • Power section with IGCT technology for ratings starting from 10 MVA up to 28 MVA.(SINAMICS SM150)
Brief overview
Rated output voltage Output with air cooling Output with water cooling
3 AC 2.3 kV 1 to 2.4 MVA 2 to 3.2 MVA
3 AC 3.3 kV 1 to 6.3 MVA 2 to 8 MVA
3 AC 3.3 kV
(IGCT power section)
10 to 28 MVA
3 AC 4.16 kV 1.3 to 7.9 MVA 2 to 10.1 MVA
3 AC 6.0 kV 0.8 to 5.1 MVA 1.8 to 7.3 MVA
3 AC 6.6 kV 0.9 to 5.6 MVA 1.9 to 8 MVA
3 AC 7.2 kV 1.0 to 6.1 MVA 2.1 to 8.7 MVA

 

SINAMICS GM150 - typical applications:

  • Pumps and fans
  • Compressors
  • Extruders and mixers
  • Crushers and mills
  • Marine drives
  1 / 2
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Banner Sinamics