Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products and systems
ROBICON Perfect Harmony
SINAMICS GM150
SINAMICS SM150
SINAMICS GL150
Solutions for industry
Services
Success stories
www.siemens.com/sinamics-gl150

SINAMICS GL150
The rugged converter for synchronous motors up to 75 MW

The LCI-converter (load commutated inverter) SINAMICS GL150 extends the SINAMICS drive family to highest power ratings.
SINAMICS GL150 is designed as a drive converter for single-motor applications with variable and constant torque characteristic. The converter is available in air- and water-cooled design and achieves power ratings up to 74 MW (water-cooled design). Higher ratings are available on request.

SINAMICS GL150

SINAMICS GL150 is used for speed-variable operation as well as for start-up operation of large synchronous motors and generators. The typical speed range extends up to approx. 6000 rpm. When used as start-up converter the speed-range is limited by the synchronous line frequency. Within this range a speed control range of 1:10 or 1:100 can be realized. Due to the topology regenerative (4Q) operation is possible without additional measures. The drive converters SINAMICS GL150 drive converters offer an economical drive solution for highest power ratings of 74 MW and beyond, which can be adapted to specific customer needs with a wide range of optionally available components and accessories.

SINAMICS GL150 - Customer benefits

  • Compact design and highest power density
  • Easy plant integration due to compact design and highly flexible configuration
  • Simple operator control with the user-friendly operator panel AOP30
  • High reliability and ruggedness through the use of extremely robust thyristor technology and fuseless design, combined with an intelligent response to external disturbances
  • Problemloses Einbinden in Automatisierungslösungen durch eine serienmäßige PROFIBUS-Schnittstelle und analoge und digitale Schnittstellen
  • Hassle-free integration into higher-level automation systems through analog and digital interfaces and PROFIBUS DP

SINAMICS GL150 - Technical data overview

Brief overview

Line voltage
kV

Power (MVA/MW)

Air-cooling
(6- / 12-pulse)

water cooling
(12-pulse)

to 3.0 2.8 to 8.1 / 5.7 to 16.2 6.0 to 16
to 5.2 5.7 to 9.7 / 11.4 to 19.4 21 to 32
to 7.8 - 31.5 to 48
to 10.4 - 50 to 64
to 12.0 - 58 to 74

 

SINAMICS GL150 - typical applications:

  • Pumps and fans
  • Compressors
  • Extruders and mixers
  • Marine drives
  • Starting converter for large synchronous motors and -generators
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Solution for industry
Water / Waste water
Banner Sinamics