|
The SINAMICS MICROMASTER SIZER configuration toolThe SIZER tool speeds up and simplifies the configuration of SINAMICS G110, SINAMICS G130, SINAMICS G150, SINAMICS S120, SINAMICS S150, Dynavert T, SINAMICS GM150 and MICROMASTER 4 drives. The tool will support you during the technical configuration of all components required to complete a drive task. The SIZER will guide you through all stages of the configuration process, from the line supply through the drive components and motors. Motors are configured by means of standardized load characteristics, pulse drives or free duty cycles. The drive components required (e.g., power modules, power supplies) are identified by means of calculation.
Prompted configuration makes it easier for beginners to use the tool. Status information keeps you continually informed of the progress of the configuration process. The online help provides support during configuration. In addition to the data calculated, characteristics are also displayed to assist optimization and highlight reserves. Minimum hardware and software requirements
UseThe SINAMICS MICROMASTER SIZER can be used for free. A token fee is charged for processing orders.
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||