
SINAMICS S120 Cabinet Modules
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A modular cabinet unit solution for high performance applications in industrial mechanical engineering and plant construction is available together with the SINAMICS S120 cabinet modules. The cabinet modules are particularly suited to applications where several drives must work together coordinated. The drive system is thereby normally made up of several motor modules which are connected to the common DC link. |
|
| The Motor Modules are in turn powered by a central Line Module.This kind of configuration allows an interchange of energy between the individual drives, as well as offering a compact and cost-effective design. By this, the power supply is relieved. It is often possible to use Line Modules with a lower rated power than the total power of the connected Motor Modules. This in turn reduces space and expenditure. The SINAMICS S120 cabinet modules also allow to build up single motor drives with greater power outputs. E.g. a 4.5 MW drive with 24-pulse-input can be realized by connecting several Line and Motor Modules. | |
The SINAMICS S120 Cabinet Modules system comprises several individual modules that are perfectly harmonized with one another. Standardized interfaces for the power and communication connections mean that the individual cabinet modules can be combined as required. This allows the user to configure the optimal drive for his application. Not only this, but an extensive range of options allows plant-specific requirements to be very flexibly fulfilled. An extremely compact design and the possibility of pre-configuring the drive system in the plant saves space and minimizes the time and costs associated with installation and commissioning on-site.
Of course, it goes without saying that the cabinet modules also offer the advantages of the SINAMICS S120 Drive System:
The SINAMICS S120 cabinet modules system can be supplied for line voltages between 3 AC 380 V - 3 AC 690 V. The cabinet units offer protection ranging from IP20 to IP54.
The following cabinet modules are available at present:
| Brief overview | ||
| Model | Function | Power range |
| Motor Module | Inverter for the connected motors |
340 – 480 V: 1.6 kW – 800 kW / 3000 kW *) 500 – 690 V: 75 kW – 1200 kW / 4500 kW *) |
| Basic Line Module | 6 pulse unregulated supply unit to feed the connected motor modules |
380 – 480 V: 200 kW – 900 kW / 3500 kW *) 500 – 690 V: 250 kW – 1500 kW / 5800 kW *) |
| Active Line Modules | 6 pulse regulated supply / regenerative feedback unit incl. clean power filter to feed the connected motor modules |
380 – 480 V: 132 kW – 900 kW / 3500 kW *) 500 – 690 V: 560 kW – 1400 kW / 5400 kW *) |
| Braking Modules | Central brake chopper as cost effective alternative to the regenerative line modules when regenerative operation occurs |
380 – 480 V: 500 kW, 1000 kW 500 – 600 V: 550 kW, 1100 kW 660 – 690 V: 630 kW, 1200 kW 200 kW Braking modules can be supplied as optional components for the motor modules |
| Line Connection Modules | Power connection module with components attached to the mains, such as load disconnectors i. e. circuit breakers |
380 – 480 V: 250 A – 3200 A 500 – 690 V: 280 A – 3200 A |
| *) Power during parallel connection | ||
Further product definitions are in preparation.
The modular drive system SINAMICS S120 cabinet modules are particularly suitable for drive tasks where several motors work together. Some typical examples of this are:
|
|||||||||||||
| Further Links | |||||||||||||
| |||||||||||||
| Further Products | |||||||||||
| |||||||||||
| Solution for industry | |||||||||
| |||||||||