Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products and systems
SINAMICS G130
chassis units
SINAMICS G150
cabinet units
SINAMICS S120
chassis units
SINAMICS S120
cabinet modules
SINAMICS S150
cabinet units
SIMOVERT MASTERDRIVES VC
Drive System Loher DYNAVERT
Solutions for industry
Services

SINAMICS S120 Chassis units
The flexible, modular drive system for sophisticated tasks

The SINAMICS S120 drive system is the system kit for industrial, high-performance applications in the fields of mechanical and system engineering. Numerous harmonized sizes, components and functions are available to design optimal solutions. SINAMICS S120 provides powerful single drives and coordinated drives (multiple-axis applications) supporting vector or servo functions. It covers the 1.6 to 1200 kW performance range with 380-480 V and 500-690 V (50/60 Hz) supply voltages.

The SINAMICS S120 drive system is obtainable in the following formats - Booksize (1.6 to 107 kW), Chassis (75 to 1200 kW) and Cabinet Modules (1.6 to 1200 kW). Higher power ratings up to 4500 kW are implemented using a parallel circuit configuration.

Einbaugeräte

SINAMICS S120, Booksize format are available with 3 different cooling types.
With the "internal air cooling" version, the power loss is dissipated to the inside of the cabinet through self-cooling and forced cooling.
The "external air cooling" version is a version where the SINAMICS S120 heatsink extends outside the cabinet. This allows the power loss to be dissipated to an external cooling circuit.
The "Cold-Plate cooling" is the third version. These particular units can be mounted on external heatsinks that, for instance, can be liquid cooled.
Up until now, the SINAMICS S120 Chassis format was only available in the version "internal air cooling". This series of units has now been expanded by a liquid-cooled version. Contrary to the Cold-Plate cooling, in this case, direct liquid cooling is used. This means that the power components are mounted on a heatsink through which cooling liquid flows.

Cabinet modules are a modular cabinet system for multi-motor drives. The cabinet modules provide a compact and ready-to-use drive solution for use particularly in machines and plants in the paper machinery sector, rolling mills, test bays and hoisting gear. Thanks to standardized interfaces, the individual cabinet modules can be quickly combined with each other and installed.

SINAMICS S120 provides optimal solutions for productivity and flexibility:

  • Perfect basis for modular system and machine concepts
    through innovative system architecture and digital communication options
  • Faster engineering and commissioning
    via the SIZER and STARTER tools as well as
    simple cabling with DRIVE-CLiQ
  • Efficient and consistent solutions
    via Totally Integrated Automation (TIA),
    consistency from SINAMICS through to the automation level
1 / 2


Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Solution for industry
Chemical industry
Banner Sinamics